eo_logo
 
Product added to cart

200mW, 470nm LC Turnkey Laser Fiber SMA

Low Cost Turnkey Laser & Power Supply (Included)

Low Cost Turnkey Laser & Power Supply (Included) Low Cost Turnkey Lasers
×
Stock #19-504 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,726.00
Qty 1-9
C$5,726.00
Qty 10+
C$5,152.00
Volume Pricing
Request Quote
Get Product Downloads
Beam Height from Base Plate (mm):
27.4
Mean Time to Failure MTTF (hours):
10000
Fiber Numerical Aperture NA (1/e2):
0.22

Product Details

Type of Laser:
Diode

Physical & Mechanical Properties

Dimensions (mm):
142.5 x 60 x 50

Optical Properties

Wavelength (nm):
470.00
Wavelength Tolerance (nm):
±5
Color:
Blue

Performance

Output Power (mW):
200
Power Stability (%):
<2% RMS over 4 hours
Warm-Up Time (minutes):
<10
Modulation Frequency (kHz):
1

Hardware & Interface Connectivity

Power Supply:
88 x 145 x 83
Power Requirement:
90-264VAC
Output Type:
Fiber Coupled
Connector:
SMA

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Multiple Colors and Wavelengths Available
  • Ideal for Microscopy Applications
  • TE Cooled

Low Cost Turnkey Lasers offer excellent beam quality and output powers up to 50mW. These lasers feature compact designs for simplified integration and manually adjustable output power through the control box. Each laser features TE cooling and flexible interface allowing for digital or analog modulation, with multiple color and wavelength options available. Low Cost Turnkey Lasers are ideal for research, flow cytometry, and microscope illumination applications.

Note: Power supply included. Fiber-coupled lasers include 1m SMA905 coupled fiber.