eo_logo
 
Product added to cart

50.0/50.8mm Optic Dia., Optical Cell Assembly

×
Select Specifications
Diameter of Compatible Optics (inches):

Products

Learn More

  • Robust Mounts for Larger Diameter Optics
  • ¼-20 Mounted Hole for Post Mounting
  • Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment

Optical cell assemblies accept optics from 25mm (1 inch) to 4.25 inches in diameter, and consist of a cell, removable thermal spacer, and a threaded retainer ring. Each cell has a ¼-20 tapped hole that accepts our stainless steel posts for stand-alone use in breadboard configurations. Each cell also has a male thread that fits our Optical Cell Kinematic Mounts for more controlled alignment. Construction is black anodized aluminum.

Technical Information

 
Inner Diameter Outer Diameter Clear Aperture Max. Outer Diameter Stock No.
1.06-32 TPI 2.25-20 TPI 0.81" 2.75" #36-461
2.06-32 TPI 2.25-20 TPI 1.81" 2.75" #36-465
3.06-32 TPI 3.25-20 TPI 2.81" 3.75" #36-466
4.37-32 TPI 4.625-20 TPI 4.06" 5.12" #57-871