eo_logo
 
Product added to cart

203 x 254mm Sandblasted Glass

×
Stock #02-147 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$74.20
Qty 1-10
C$74.20
Qty 11+
C$58.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Ground Glass Diffuser

Physical & Mechanical Properties

Dimensions (mm):
203.00 x 254.00
Thickness (mm):
1.60
Width (mm):
203.00
Length (mm):
254.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.