eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

203.2mm Length, M6 Stud, Steel Post

×
Stock #59-764 Clearance 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$21.32
Volume Pricing
Qty 1+ C$21.32 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Note:
Adapter #58-985 is included. Additional thread adapters available separately.

Physical & Mechanical Properties

Length (inches):
8.0
Length (mm):
203.20
Diameter (inches):
0.5
Diameter (mm):
12.70

Threading & Mounting

Male Thread:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Male M4 x 0.7 or M6 x 1.0 Stud, Female M6 x1.0 Base
  • Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
  • Available in Variety of Lengths
  • English Versions Also Available

TECHSPEC® Metric Stainless Steel Mounting Posts include a 6.35mm long male thread stud adapter that is easily interchangeable with other adapters to ensure compatibility between these posts and any optical mount. Removing the included adapter reveals female M4 threads on the post. Each optical post also has a thru-hole to allow an Allen wrench or other tool to rotate the post easily. Thread values are laser engraved on each post for quick identification and integration. TECHSPEC Metric Stainless Steel Mounting Posts are offered in a variety of lengths. English versions are also available for purchase.

Technical Information

#68-231 Metric Post Kit, M4 Stud
Stock No. Description Qty
#58-950 Steel Post, 25.4mm Length 1
#58-951 Steel Post, 38.1mm Length 1
#58-952 Steel Post, 50.8mm Length 2
#58-954 Steel Post, 76.2mm Length 2
#58-955 Steel Post, 101.6mm Length 2
#58-956 Steel Post, 152.4mm Length 1
#58-957 Steel Post, 203.2mm Length 1

#68-232 Metric Post Kit, M6 Stud
Stock No. Description Qty
#59-757 Steel Post, 25.4mm Length 1
#59-758 Steel Post, 38.1mm Length 1
#59-759 Steel Post, 50.8mm Length 2
#59-761 Steel Post, 76.2mm Length 2
#59-762 Steel Post, 101.6mm Length 2
#59-763 Steel Post, 152.4mm Length 1
#59-764 Steel Post, 203.2mm Length 1