eo_logo
 
Product added to cart

20° Diffusing Angle 50mm Dia Mounted

×
Stock #54-497 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$371.00
Qty 1-5
C$371.00
Qty 6+
C$315.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Holographic Diffuser

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.7
Diameter (mm):
50.00 ±0.1
Thickness (mm):
2.60
Construction:
Mounted

Optical Properties

Angle Tolerance (°):
±2
Diffusing Angle (°):
20 (FWHM)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Transmission (%):
>85
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.22 J/cm2 @ 1064nm, 10ns (typical)

Environmental & Durability Factors

Operating Temperature (°C):
-30 to +100 (Maximum of 240 Hours)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Transmission Efficiency >85%
  • Elliptical and Circular Diffusing Outputs
  • Ideal for Visible and Near-Infrared Applications
  • UV Holographic Diffusers Also Available

Holographic Diffusers are used to control the diffuse area of illumination and increase transmission efficiency to greater than 90% from filament lamps, LEDs, arc lamps, and other sources. Standard ground glass and opal glass will produce diffuse illumination, but the diffuse light area will often exceed the requirements of the system. This over-illumination, associated with traditional diffusers, reduces efficiency and can often lead to added costs by requiring higher power illumination sources, lenses, and possibly filters. It is important to note that diffusing angles are given for a collimated input beam and angular divergence will vary for different incidence angles.

Unlike many holographic elements, these specific polycarbonate components transmit light in both the visible and near-infrared. Zero order, or a specular component, of transmitted light is less than 1% for visible wavelengths, but may be higher if these diffusers are used at wavelengths >700nm. Available individually, as umounted sheets, or in sets of four filters. Holographic Diffusers can be cleaned with a de-ionized water rinse, followed by a forced air drying. Wipe gently with lens tissue soaked with methanol, followed with a forced clean air or nitrogen drying. Holographic Diffusers are resistant to methanol and methylene chloride.

Note: Matte surface should face the light source. To clean holographic diffusers, dampen a lint free cloth wipe with methanol and gently wipe the entire diffuser surface in a gentle, circular pattern. Immediately and carefully blow off the clean diffuser area with dry compressed air. Caution: cleaning may cause a change in the optical performance of the diffuser.