eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm, 632.8nm, Lateral Displacement Polarizing Beamsplitter

Lateral Displacement Beamsplitters

×
Stock #47-191 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,029.00
Qty 1-5
C$1,029.00
Qty 6+
C$819.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Type of Optics:
Polarizing

Physical & Mechanical Properties

Clear Aperture (%):
80.00
Construction:
Prism
Dimensional Tolerance (mm):
±0.1
Parallelism (arcmin):
<2

Optical Properties

Angle Tolerance (arcsec):
±5
Beam Separation (mm):
20.00
Coating Specification:
Rabs <0.3% @ 632.8nm
Design Wavelength DWL (nm):
632.8
Extinction Ratio:
>1000:1
P-Polarization Transmission (%):
>95
S-Polarization Reflection (%):
>99
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/8
Surface Quality:
40-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Visible and NIR Coating Options Offered
  • Simplifies Benchtop Layout
  • Split Incident Beam into Two Displaced Parallel Beams

TECHSPEC® Lateral Displacement Beamsplitters output two parallel beams separated by a fixed distance. The beamsplitters consist of a precision rhomboid prism cemented to a λ/8 right angle prism. The high tolerance design ensures the exiting beams are parallel to within 2 arcmin. TECHSPEC® Lateral Displacement Beamsplitters’ entrance and exit faces feature a multi-layer anti-reflection (AR) coating for increased efficiency. Polarizing and non-polarizing coatings are available for these beamsplitters.

Technical Information

 
Size (A) 10mm 20mm
Beam Separation 10mm 20mm

Frequently Purchased Together