eo_logo
 
Product added to cart

20mm Dia., 2mm Thick, Calcium Fluoride (CaF2) Diffuser

IR Calcium Fluoride (CaF2) Diffusers

×
Stock #19-733 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$210.00
Qty 1-10
C$210.00
Qty 11+
C$189.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
20.00 +0.00/-0.10
Coating:
Uncoated
Edges:
Fine Grind
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thickness (mm):
2.00 ±0.10
Type:
IR Diffuser
Wavelength Range (nm):
300 - 7000
Note:
Fine Grind first surface with a roughness (Ra) of ∼0.75 microns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Evenly Ground First Surface for Even Diffusion
  • Low Index of Refraction Maximizes Throughput
  • Broad Transmission Range

IR Calcium Fluoride (CaF2) Diffusers feature an evenly fine ground first surface to produce even diffusion in the visible (VIS) and infrared (IR) spectra. With a wide transmission range up to 7000nm, these diffusers can be used with a variety of coherent and incoherent light sources. The low index of refraction of calcium fluoride maximizes the throughput of these diffusers without use of an antireflection (AR) coating. IR Calcium Fluoride (CaF2) Diffusers are ideal for use in laser calibration systems and general diffusion of VIS - IR light sources.