eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Dia x 16mm FL, MgF2 Coated, Molded Aspheric Condenser Lens

TECHSPEC Molded Aspheric Condenser Lenses

×
Stock #15-193 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$65.80
Qty 1-10
C$65.80
Qty 11+
C$58.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Condenser Lens
Note:
Click here for more information on the ISO 10110 surface quality specification.

Physical & Mechanical Properties

Diameter (mm):
20.00 +0.0/-0.2
Centering (arcmin):
≤25
Clear Aperture CA (mm):
17.77
Edge Thickness ET (mm):
3.21
Center Thickness CT (mm):
10.45 ±0.30
Bevel:
Protective bevel as needed
Diameter of Asphere (mm):
20.00
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
16.00 @ 587.6nm
Numerical Aperture NA:
0.625
Back Focal Length BFL (mm):
9.13
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±5
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Surface Quality:
Molded Side: 5/3 x 0.4; E 0.2
Polished Side: 5/3 x 0.25; E 0.2
f/#:
0.8
Radius R2 (mm):
Wavelength Range (nm):
400 - 700
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Numerical Apertures
  • Fully Documented for OEM Integration
  • Ideal for Illumination Applications

TECHSPEC® Molded Aspheric Condenser Lenses have been designed for integration into the illumination path of OEM instrumentation. Available in 5 to 50mm diameters, the small diameter lenses are ideal for medical devices or portable instruments, while the larger lenses are typically integrated into benchtop analytical equipment including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms. The front aspheric surface is molded to eliminate spherical aberrations, while the second surface is ground and polished for improved performance. Full prescription data and drawings are available to aid in design integration.

Note: For custom coating options, please contact us.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
20.0mm Optic Dia., Optic Mount Fixed #64-559 C$42.70
Request Quote
  • In Stock
    ×
25mm Cage 20mm Diameter Lens Mount Fixed #85-543 C$59.85
Request Quote
  • In Stock
    ×