eo_logo
 
Product added to cart

20mm Dia. x 20mm EFL Arton Plastic Asphere

×
Stock #90-208 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$72.80
Qty 1-10
C$72.80
Qty 11+
C$59.50
Volume Pricing
Request Quote

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
20.00
Clear Aperture CA (mm):
16.00
Edge Thickness ET (mm):
4.8
Bevel:
Protective bevel as needed
Flange Distance (mm):
17.28

Optical Properties

Effective Focal Length EFL (mm):
20.00 ±0.2
Numerical Aperture NA:
0.40
Back Focal Length BFL (mm):
17.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Arton Plastic
Coating:
Uncoated
f/#:
1.25
Wavelength Range (nm):
400 - 1100
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Superior Durability for Harsh Environments
  • High Heat Resistance
  • Low Water Absorbency

Arton® Plastic Aspheric Lenses are ideal alternatives to PMMA or polycarbonate plastic aspheric lenses for weight sensitive, harsh environment applications. Typical plastic substrates degrade in performance in hot or humid environments. Arton®, a polyolefin thermoplastic plastic substrate, maintains plastic’s high translucency and low birefringence, while featuring increased heat resistance and decreased water absorbency.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
20.0mm Optic Dia., Optic Mount Fixed #64-559 C$42.70
Request Quote
  • In Stock
    ×
20mm Diameter, C-Mount Thick Optic Mount Fixed #54-626 C$75.60
Request Quote
  • In Stock
    ×