eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Dia. x 30mm FL, VIS-NIR Coated, Achromatic Lens

×
Stock #49-348 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$149.80
Qty 1-5
C$149.80
Qty 6+
C$120.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
20.00 +0.0/-0.025
Clear Aperture CA (mm):
19.00
Centering (arcmin):
<1
Center Thickness CT (mm):
10.16 ±0.20
Center Thickness CT 1 (mm):
8.40 ±0.10
Center Thickness CT 2 (mm):
1.76 ±0.10
Edge Thickness ET (mm):
7.21
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
30.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
24.70
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
21.41
Radius R2 (mm):
-13.75
Radius R3 (mm):
-105.58
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
1.5
Numerical Aperture NA:
0.33
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 1000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 0.25% Reflectance Per Surface @ 880nm
  • MgF2 and VIS 0° Coated Achromats Also Available

TECHSPEC® VIS-NIR Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations. TECHSPEC® VIS-NIR Coated Achromatic Lenses have visible/near-infrared broadband anti-reflection coating, which is specially optimized to yield maximum transmission (>99%) in the near-infrared. The achromatic lenses reduce reflection to less than 0.25 percent per surface at 880nm. Magnesium Fluoride coated and VIS 0° coated achromats are also available.

Technical Information

Coating Curves

  • VIS-NIR (400-1000nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
20.0mm Optic Dia., Optic Mount Fixed #64-559 C$42.70
Request Quote
  • In Stock
    ×
20mm Diameter, C-Mount Thick Optic Mount Fixed #54-626 C$75.60
Request Quote
  • In Stock
    ×