eo_logo
 
Product added to cart

20mm Dia. XP-NIR Commercial Grade NIR Polarizing Film

×
Stock #73-339 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$37.80
Qty 1-10
C$37.80
Qty 11+
C$30.24
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Note:
Delivered with protective film on both sides
Polarization axis indicated by notch cut into edge (circular parts) or stripe on protective film
Pressure Sensitive Adhesive (PSA) on one side

Physical & Mechanical Properties

Diameter (mm):
20.00 +0/-0.3
Thickness (mm):
0.21 +/- 0.025
Construction:
Polarizing Film

Optical Properties

Coating:
Uncoated
Extinction Ratio:
>160:1 from 800-1000nm (Average, Typical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
XP-NIR Polarizing Film
Wavelength Range (nm):
800 - 1000
Polarization Efficiency (%):
>99.0 @ 860nm
Transmission, Single (%):
35 +/- 3.0 @860nm

Environmental & Durability Factors

Heat Resistance (°C x Hours):
105C x 500h (dry) Change in single transmittance @ 870nm <+/-5%
60C x 1000h (90% humidity)
Change in single transmittance @ 870nm <+/-5% from initial value, change in polarization efficiency @ 870nm <-3% from initial value
Cold Resistance (°C x Hours):
-40C x 1000h
Change in single transmittance @ 870nm <+/-5% from initial value
Change in polarization efficiency @ 870nm <-3% from initial value

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Commercial Grade NIR Polarizing Film (XP-NIR) offers a cost-effective solution for polarization applications in the 800-1000nm range. This film offers contrast ratios of >160:1 (Average) and >99% polarization efficiency in the specified range, and its high environmental resistance makes it a great choice for demanding environments. Commercial Grade NIR Polarizing Film (XP-NIR) is delivered with a pressure sensitive adhesive (PSA) on one side and is available in circular or rectangular sizes, with up to a 50mm diameter or a 600 x 900mm format. This film is ideal for commercial sensing, inspection, and LIDAR applications.

Note: Custom sizes available up to 1000mm

Technical Information

Related Products