eo_logo
 
Product added to cart

20mm Diameter, Optical Cast Plastic Window

×
Stock #19-825 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$27.65
Qty 1-49
C$27.65
Qty 50+
C$22.05
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Diameter (mm):
20.00 ±0.3
Diameter (inches):
0.79
Thickness (mm):
1.50 ±0.15

Optical Properties

Abbe Number (vd):
59.2
Coating:
Uncoated
Index of Refraction nd:
1.501
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Transmission (%):
>90 (typical)
Wavelength Range (nm):
400 - 1500

Material Properties

Density (g/cm3):
1.320

Environmental & Durability Factors

Operating Temperature (°C):
100 Continuous, 130 for 1 hour

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Lightweight Alternative to Glass Windows
  • Excellent Thermal and Chemical Resistance
  • Higher Transmission than Similar Transparent Plastics

Clear Optical Cast Plastic Windows are a lightweight and durable option compared to a glass alternative. These windows have a high transmission and low haze, have 25 - 50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali and alcohols). Due to their construction, these windows are able to be drilled using a carbide bit for various mounting needs.  
Clear Optical Cast Plastic Windows are uncoated, and are available in circular, rectangular, and square options.