eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm N-SF11 MgF2 Coated Equilateral Prism

Equilateral Prisms

Equilateral Prisms

×
Stock #49-434 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$186.20
Qty 1-5
C$186.20
Qty 6+
C$168.00
Volume Pricing
Request Quote
Get Product Downloads
Length of Face (mm):
20.00

Product Details

Type:
Equilateral Prism

Physical & Mechanical Properties

Length (mm):
20.00
Dimensional Tolerance (mm):
±0.1

Optical Properties

Coating:
MgF2 (400-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±2
Image Orientation:
Dispersion
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
2.50
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Light Dispersion
  • Sizes Ranging from 5 - 50mm
  • Available Uncoated or Anti-Reflection Coated
  • Additional Equilateral Prism Options Available

TECHSPEC® Equilateral Prisms feature three equal 60° angles and are often referred to as dispersing prisms. Equilateral prisms are ideal for wavelength separating applications and light dispersion. These prisms are available in sizes ranging from 5-50mm. Our TECHSPEC® Equilateral Prisms are offered uncoated or with a single layer MgF2 anti-reflection coating. Additional Equilateral Prism options are available.

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

View Now

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

View Now

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Surface Accuracy

BBAR Coating

Parity

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

How do I clean my optics?

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality