eo_logo
 
Product added to cart

20mm Zaber™ Vertical Translation Stage

See More by Zaber™
20mm Zaber™ Vertical Translation Stage, #15-292

20mm Zaber™ Vertical Translation Stage, #15-292

×
Stock #15-292 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,696.00
Qty 1+
C$3,696.00
Volume Pricing
Request Quote
Get Product Downloads
Accuracy (μm):
50, Unidirectional
Backlash (μm):
< 35
Current (mA):
1500
Load Capacity (N):
100 (Centered Load)
Manual Control:
Yes
Repeatability (μm):
<1
Resolution (μm):
0.09525
Speed (mm/s):
Max: 48
Thrust (N):
200 (Peak)
Type of Motor:
2-Phase Stepper

Product Details

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (Z)
Guide System:
Ball Bearing
Stage Size (mm):
64 x 64
Travel (mm):
20
Height (mm):
55 Retracted, 75 Extended
Load Capacity (kg):
10
Weight (kg):
0.57

Hardware & Interface Connectivity

Type of Drive:
Stepping Motor
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295
RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50

Additional Info

Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Compatible With Zaber™ High Precision Motorized Stages in XYZ Configurations
  • 20mm of Travel with Up to 48mm/s Speed
  • 10kg Load Capacity, 20kg Peak Thrust
  • Power Supply and Data Cable Sold as Separate Accessories
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder

The Zaber™ Vertical Translation Stage is a stepper actuator-driven platform that can lift weights of up to 10kg across 20mm of travel and at speeds reaching 48mm/s. The vertical translation stage can be controlled by a computer, or via the built in controller and potentiometer. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The Zaber™ Vertical Translation Stage measures only 55mm tall when closed, which eases system integration and allows mounting on the Zaber™ High Precision Motorized Stages to provide XYZ translation.  The top mounting surface features M6 and M3 compatibility, while the bottom surface can be secured using M6 or ¼-20 components.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.