eo_logo
 
Product added to cart

20W Tungsten Lamp

20W Tungsten Lamp (Front), #87-299

20W Tungsten Lamp (Front), #87-299 #87-299 (Back)
×
Stock #87-299 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,562.00
Qty 1-4
C$2,562.00
Qty 5+
C$2,275.00
Volume Pricing
Request Quote
Get Product Downloads
Wavelength Range (nm):
350 - 2600
Dimensions (mm):
121 x 80 x 67
Note:
External power supply and AC cord included. Fiber patchcord sold separately.
Connector:
SMA-905
Output Power (W):
20.00
Lamp Lifetime (hours):
2000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for Use with Spectrometers
  • Lamps Available for UV to NIR
  • Xenon, Tungsten, or Deuterium Sources

Broadband Fiber-Coupled Light Sources are ideal for use in a variety of spectroscopy applications and for coupling with the Fiber Optic Reflectance Sphere. The pulsed Xenon source is designed for applications from the UV to visible. The Tungsten source is designed for applications in the visible to NIR. The Deuterium/Tungsten source is ideal for applications requiring wide spectral ranges from the UV to NIR.