eo_logo
 
Product added to cart

20X Economical Basic Stereo Microscope

×
Stock #81-273 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$285.60
Qty 1-4
C$285.60
Qty 5+
C$272.30
Volume Pricing
Request Quote

Specifications

General

Note:
Magnification with 2X Objective, 10X WF Eyepieces
Type of Illumination:
None
Type of Focusing:
40mm total travel; 60mm long rack and pinion

Physical & Mechanical Properties

Eye Relief (mm):
12.00
Field of View (mm):
10.00
Height (inches):
14.00
Interpupillary Distance (mm):
55 - 75
Pole Height (mm):
139.7 with 80 maximum adjustable
Stage Size (mm):
117 W x 60 H x 190 L
Weight (lbs):
3.5

Optical Properties

Magnification:
20X
Working Distance (mm):
70.0

Hardware & Interface Connectivity

Power Requirement:
110 V AC

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 20X Magnification
  • Excellent Eye Relief
  • 360° Rotatable Head
  • Erect Wide Field Image

Engineered for ease of operation, this quality microscope is a true bargain. Featuring long working distance and excellent depth of field, it accommodates a wide variety of components for inspection. Includes many standard features: adjustable 360° rotatable head, all metal construction, precision rack and pinion focusing with left knob tension adjustment, set-screw locked-in eyepieces, right eyepiece diopter adjustment, 37mm max. object height with adjustable pole height, frosted glass insert, set-screw locked-on stage clips, and dust cover. Optional illumination version (shown) includes 10W, 12V bulbs for incident or transmitted illumination with on/off/on toggle switch and 110V UL listed power supply.

Frequently Purchased Together