Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Use these "all-in-one" targets to measure microscope and vision system parameters, without separate calibration targets. Targets will test and calibrate our Mitutoyo objectives, Zeiss microscopes, and high magnification video lenses for resolution, distortion, and depth of field (DOF). Targets include variable frequency Ronchi rulings, sets of grids and concentric circles with varying line spacings and widths, a microscale, and edge blocks to prop up target for DOF measurements. A user information card, complete manual on CD, and NIST certificate are provided.
Use Low Frequency Target for optical systems with 4X to 20X objectives. Target is useful for machine vision systems with low magnifications and long focal distances.
Use High Frequency Target for optical systems with 20X to 100X objectives. Target is useful for microscopes and other systems with high magnifications and short focal distances.
4X - 20X Target Specifications - Concentric Circles | ||
Outer Diameter (mm) | Line Spacing (mm) | Line Width (μm) |
5.0 | 0.25 | 20 |
4.0 | 0.25 | 15 |
3.0 | 0.25 | 10 |
2.0 | 0.10 | 7.5 |
1.0 | 0.10 | 5 |
![]() |
4X - 20X Target Specifications - Grids | ||
Width (mm) | Line Spacing (mm) | Line Width (μm) |
4.5 | 0.25 | 20 |
4.5 | 0.25 | 15 |
4.5 | 0.25 | 10 |
4.5 | 0.10 | 15 |
4.5 | 0.10 | 10 |
4.5 | 0.10 | 5 |
2.55 | 0.075 | 10 |
2.55 | 0.075 | 5 |
2.55 | 0.050 | 5 |
2.55 | 0.050 | 2.5 |
![]() |
4X - 20X Target Specifications - Ronchi Rulings | ||
Range (lp/mm) | Frequency Change (lp/mm) | |
60 - 380 | 20 |
4X - 20X Target Specifications - Linear Microscale | ||
Length (mm) | Divisions/mm | Microns/divisions |
0 - 68.2 | 20 | 50 |
20X - 100X Target Specifications - Concentric Circles | ||
Outer Diameter (mm) | Line Spacing (mm) | Line Width (μm) |
3.0 | 0.25 | 10 |
2.0 | 0.10 | 7.5 |
1.5 | 0.10 | 5 |
1.0 | 0.05 | 5 |
1.0 | 0.05 | 2.5 |
![]() |
20X - 100X Target Specifications - Grids | ||
Width (mm) | Line Spacing (mm) | Line Width (μm) |
3.0 | 0.25 | 10 |
3.0 | 0.25 | 7.5 |
3.0 | 0.25 | 5 |
3.0 | 0.10 | 10 |
3.0 | 0.10 | 7.5 |
3.0 | 0.10 | 5 |
2.55 | 0.075 | 10 |
2.55 | 0.075 | 5 |
2.55 | 0.050 | 5 |
2.55 | 0.050 | 2.5 |
![]() |
20X - 100X Target Specifications - Ronchi Rulings | ||
Range (lp/mm) | Frequency Change (lp/mm) | |
240 - 600 | 10 |
20X - 100X Target Specifications - Linear Microscale | ||
Length (mm) | Divisions/mm | Microns/divisions |
0 - 68.2 | 20 | 50 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act