eo_logo
 
Product added to cart

2.15" 625nm, Strobed, LED Darkfield Illuminator

See More by Advanced Illumination
×
Stock #83-253 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$700.00
Qty 1+
C$700.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
RL2115-66013
LED Lifetime (hours):
50,000
Number of LEDs:
15.00
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Strobed

Physical & Mechanical Properties

Height (mm):
55.0
Inner Diameter (mm):
19.0
Outer Diameter (mm):
55.0
Field Coverage (mm):
6.4 - 12.7

Optical Properties

Color:
Red
Wavelength (nm):
625.00
Working Distance (mm):
19 - 25.4

Electrical

Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Threading & Mounting

Mount:
Standard
Mounting Threads:
M3 x 2

Environmental & Durability Factors

Operating Temperature (°C):
0 to +65

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Ideal for Visually Enhancing Surface Defects
  • Useful for Front or Back Illumination
  • 5" Versions Have Variable Intensity

Advanced Illumination Darkfield LED Illuminators are ideal for visually enhancing surface defects. LED intensity can be varied through the in line potentiometer. The 5" darkfield illuminator includes a mounting bracket for easy system integration.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×
3" LED Ring Lights, Replacement Mounting Bracket #56-386 C$58.80   Request Quote
  • Contact Us
    ×
4" and 5" LED Lights, Replacement Mounting Bracket #56-248 C$58.80   Request Quote
  • In Stock
    ×