eo_logo
 
Product added to cart

21mm Diameter Sandblasted Glass

×
Stock #43-722 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$38.50
Qty 1-10
C$38.50
Qty 11+
C$30.10
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Ground Glass Diffuser

Physical & Mechanical Properties

Diameter (mm):
21.00
Thickness (mm):
1.60

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.