eo_logo
 
Product added to cart

22 x 48mm FL, Grade 2, Double-Convex Lens

×
Stock #95-783 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$14.00
Qty 1+
C$14.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Diameter (mm):
22.00

Optical Properties

Effective Focal Length EFL (mm):
48.00
f/#:
2.18
Numerical Aperture NA:
0.23

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

20 - 29.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.