eo_logo
 
Product added to cart

SCHOTT RG-715, 22mm CA, C-Mount Longpass Glass Color Filter

22mm CA C-Mount Longpass Glass Color Filter

22mm CA C-Mount Longpass Glass Color Filter

×
Stock #13-036 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$135.80
Qty 1-9
C$135.80
Qty 10+
C$120.40
Volume Pricing
Request Quote
Get Product Downloads
Filter Included:
Mount Included:

Product Details

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.38
Clear Aperture CA (mm):
22.0
Substrate Thickness (mm):
3.00 ±0.2
Total Length (mm):
20.3

Optical Properties

Cut-Off Position λc (nm):
715±9
Cut-On Wavelength (nm):
715.00
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Coating:
Uncoated
Color:
Black
Passband Limit 1 λp1 (nm):
810.00
Spectral Transmittance tip (%):
96.00
Stopband Limit λs(nm):
620.00
Surface Quality:
80-50
Wavelength:
IR
Reflection Factor Pd:
0.91

Threading & Mounting

Thread Type:
C-Mount
Mount Diameter (mm):
30.0

Material Properties

Density (g/cm3):
2.76
Transformation Temperature (°C):
532.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Pre-Mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • SCHOTT or Hoya Color Glass Filters Available
  • Also Available Unmounted

C-Mount Longpass Glass Color Filters are pre-mounted in C-Mount housings to simplify their integration into optical systems. Each housing is engraved with the stock number as well as the Schott or HOYA filter number for easy identification. C-Mount Longpass Glass Color Filters for the ultraviolet, visible, and infrared spectra are available. Please contact us if your application requires a pre-mounted longpass filter with one of our standard Longpass Glass Color Filters.