eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

22mm Max Aperture Motorizable Iris

High Performance Motorizable Iris

High Performance Motorizable Iris High Performance Motorizable Iris and Spur Gears 10.8mm Motorizable Iris Spur Gear, #34-517 Motorizable Iris Spur Gears +2
×
Stock #34-291 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$138.60
Qty 1-4
C$138.60
Qty 5+
C$122.92
Volume Pricing
Request Quote
Get Product Downloads
Pitch Diameter (mm):
30

Product Details

Type:
Unmounted

Physical & Mechanical Properties

Maximum Aperture (mm):
22.0
Outer Diameter (mm):
33.0
Construction:
Brass-Spring Steel
Number of Leaves:
14
Thickness (mm):
5.50

Optical Properties

Minimum Aperture (mm):
1.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Fast Accurate Repeatable Motion
  • Dual Control Gear and Lever Mechanics
  • Removable Pin for OEM Integration
  • Anti-Reflection (AR) Leaves Available
  • Iris Diaphragm Mounts and Motor Sold Separately

TECHSPEC® High Performance Motorizable Irises are designed for integration into custom applications and for use in a lab environment. These irises include two methods for controlling the aperture size: one by a standard pin which enables standard angular deviation and the other that duplicates the movement of the pin by replicating the teeth of a spur gear on the inner housing of the iris. This feature allows for custom motion control in conjunction with a compatible spur gear. TECHSPEC® High Performance Motorizable Irises maintain fast, accurate, and repeatable movement to any location through the iris’s range of motion. The 7mm, 12mm, 22mm, 28mm, and 38mm Max Aperture configurations are also available with Anti-Reflection (AR) Leaves.