eo_logo
 
Product added to cart

2/3" Format C-Mount Fisheye Lens 1.8mm FL

×
Stock #62-274 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,169.00
Qty 1+
C$1,169.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
52.10
Maximum Diameter (mm):
56.5
Weight (g):
135.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
185°
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
1.80
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.4 - f/16
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 233:

Product Details

  • 2/3", C-Mount Lens
  • Wide Field of View (185°) for Fisheye Images
  • Lockable Iris Control and Fixed Focus
  • 1.8mm Focal Length

Fisheye Imaging Lenses are designed to support MegaPixel resolution cameras across a 185° field of view. Their large depth of field eliminates the need for focus adjustment and allows the lenses to be sharply focused between 100mm and infinity. A lockable iris adjustment enables control over the exposure without changing integration time and stays locked in place to prevent accidental alteration. Fisheye Imaging Lenses are excellent for space-constrained applications where large fields of view are required at short working distances. These lenses have a 1.8mm focal length. *FOV for ½” format sensor.