eo_logo
 
Product added to cart

2.44" Diameter Linear-Rotary Positioning Stage

Linear-Rotary Positioning Stage, #38-198

×
Stock #38-198 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,505.00
Qty 1+
C$1,505.00
Volume Pricing
Request Quote
Get Product Downloads
Travel (°):
±5 (Fine), 360 (Coarse)
Graduation (inches):
0.001
Straight Line Accuracy (inches):
0.0001

Product Details

Type:
English
Load Capacity, Normal (lbs):
5

Physical & Mechanical Properties

Type of Movement:
Linear (X) & Rotary
Drive Orientation:
Center Drive
Stage Size (mm):
66.5 x 66.5
Travel (inches):
0.5
Center Hole:
0.75" Dia. Thru
Construction:
Aluminum Top and Base; Steel Tangent Arm Drive
Stage Size (inches):
2.62 x 2.62
Weight (lbs):
1

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Threading & Mounting

Mounting Threads:
(4) 10-32 on 2" Dia. B.C.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Compact Stage with Both Linear and Rotary Positioning 
  • Linear Adjustment with a Fine Resolution Micrometer
  • Coarse or Fine Rotary Adjustment

A compact linear and rotary positioning stage designed for applications where space does not allow stacking of a linear and a rotary stage. The mounting surface is 2.44" diameter with a 0.75" diameter thru hole, with four 10-32 threaded mounting holes on 2.00" centers. Linear travel is adjusted with a fine resolution micrometer. Rotary travel has both a coarse and a fine adjustment for quick rotation over a continuous 360° range, plus precise angular adjustment at any position. Aluminum-stainless steel. Includes locking bar for linear travel.