eo_logo
 
Product added to cart

25 - 30° C Temp Range, Liquid Crystal Dot Sticker (30/Pack)

25 - 30° C Temp Range, Liquid Crystal Dot Sticker (30/Pack)

×
Stock #16-782 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$24.15
Volume Pricing
Qty 1-5 C$24.15 each
Qty 6+ C$21.14 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (inches):
1.00

Environmental & Durability Factors

Operating Temperature (°C):
+25 to +30
Operating Temperature (°F):
77 - 86

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Locate Electrical Shorts on Circuit Boards
  • Determine Insulation Voids
  • Map Heat Sinks
  • Easily Cut to Size

Temperature Sensitive Liquid Crystal Sheets are a durable solution for thermal mapping. Three to five micron-sized crystals dispersed within a polymer matrix exhibit total color spectrum response with temperature change. These Liquid Crystal (LC) sheets will retain their fast response and color characteristics for many months. Temperature Sensitive Liquid Crystal Sheets are durable and will not rupture unless subjected to abnormal pressure. The 12" x 12" sheets can easily be cut to size using scissors. These sheets are excellent for a broad range of testing applications, such as visual testing and evaluation. Only minimal experimentation is required to conduct tests and be able to interpret the results.

The Liquid Crystal Sheet Assortment Set (#61-161) includes six 6" x 12" x 0.007" LC sheets, one in each of the temperature ranges listed below. This sampler package is ideal for situations where the temperatures reached are not precisely known or fluctuate over broad ranges. 

Technical Information

Specifications for Sheets Included with #61-161
Sheet Label Red Start °C Green Start (°C) Blue Start (°C) Clearing Point, Blue to Black (°C) Bandwidth (Blue Start minus Red Start) (°C)
R20C5W 20 21 25 41 5
R25C5W 25 26 30 44 5
R30C5W 30 31 35 46 5
R35C1W 35 35.2 36 49 1
R35C5W 35 36 40 49 5
R40C5W 40 41 45 52 5