eo_logo
 
Product added to cart

25° Diffusing Angle, 5mm Sq., Wide Angle Diffuser

×
Stock #23-876 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$429.80
Qty 1-10
C$429.80
Qty 11+
C$386.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Top Diffuser
Note:
Recommended M2 >10 and beam size >2.5mm FW/e2 for best homogeneity and steep slopes

Physical & Mechanical Properties

Clear Aperture CA (mm):
4.5 x 4.5
Dimensions (mm):
5.00 x 5.00 ±0.1
Thickness (mm):
0.50 ±0.05

Optical Properties

Diffusing Angle (°):
25
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Transmission (%):
90
Design Wavelength DWL (nm):
1064

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 25 and 125° Diffusing Angles Available
  • 90% Transmission Efficiency
  • Eye-Safe ROE, No Zero-Order and No Hot Spot

Wide Angle Diffusers are used to create diffused top hat beam profiles in one dimension and are available in angles of 25 or 125°. These diffusers can be easily paired for diffusion in two dimensions for square or rectangular output profiles with a steep edge slope and high homogeneity. These diffusers have increased transmission efficiency and uniformity versus standard ground glass diffusers. Wide Angle Diffusers are an eye-safe refractive optical element (ROE) with no zero-order and no hot spots. These diffusers are ideal for integration into LIDAR, heads up displays (HUDs), time of flight, 3D sensing, and machine vision applications.

Note: These are designed for use with collimated light with a minimum beam size of 2.5mm FW/e². Use with diverging beams or beam arrays will change output profiles.

Frequently Purchased Together