eo_logo
 
Product added to cart

25% Transmission, OD0.6 Low Reflectivity ND Slip Mount Filter

Slip Mount Machine Vision Filters

Slip Mount Machine Vision Filters

×
Stock #72-931 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$158.79
Qty 1-9
C$158.79
Qty 10+
C$150.85
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter
Note:
Includes Locking Set Screws and Wrench

Physical & Mechanical Properties

Clear Aperture CA (mm):
13.00
Inner Diameter (mm):
14.00
Outer Diameter (mm):
16.80
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
2.00 ±0.10

Optical Properties

Coating:
Hard Coated
Transmission (%):
25 (Average)
Transmission Wavelength (nm):
400 - 2000

Threading & Mounting

Mount Thickness (mm):
7.8

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for Filter Threadless Imaging Lenses
  • Available in UV, VIS, NIR, and SWIR Wavelengths
  • ≥80% Transmission

Slip Mount Machine Vision Filters are ideal for use with varifocal lenses, wide-angle lenses, and lenses lacking filter threads. These filters are designed to fit securely over varifocal and wide angles lenses as they often do not come with filter threads due to the presence of a protruding convex lens element. Their low-profile and oversized diameter prevent wide-angle lens vignetting, and the inclusion of locking set screws and a wrench ensures secure attachment to the lens. Slip Mount Machine Vision Filters feature a 14mm inner diameter and are also compatible with M12 imaging lenses. These filters are designed with a Gaussian transmission curve and can achieve the output profile of common LED wavelengths when using a broadband light source.

Related Products