eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25 x 25 x 3.3mm Thickness, Uncoated, BOROFLOAT® Window

See More by SCHOTT Optical Components
TECHSPEC BOROFLOAT Borosilicate Windows

TECHSPEC BOROFLOAT Borosilicate Windows

×
Stock #48-542 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$35.70
Qty 1-5
C$35.70
Qty 6+
C$28.35
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
22.50 x 22.50
Dimensions (mm):
25.00 x 25.00
Thickness (mm):
3.30 ±0.2
Edges:
Seamed
Knoop Hardness (kg/mm2):
480
Poisson's Ratio:
0.2
Young's Modulus (GPa):
64
Length (mm):
25.00
Width (mm):
25.00

Optical Properties

Abbe Number (vd):
65.41
Coating:
Uncoated
Index of Refraction nd:
1.472
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Transmission (%):
90
Wavelength Range (nm):
350 - 2000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
3.25 (+20 to +300°C)
Density (g/cm3):
2.23
Transformation Temperature (°C):
525

Environmental & Durability Factors

Operating Temperature (°C):
1 hour @ 500; >100 hours @ 450
Resistance to Temperature Difference (K):
Short Term, 1 hr: 110K
1 - 100 hrs: 90K
Long Term, >100 hrs: 80K
Thermal Shock (K):
Up to 4mm Thick: 175K
4 - 6mm Thick: 160K
6 - 15mm Thick: 150K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock

TECHSPEC® BOROFLOAT® Borosilicate Windows are ideal for high temperature and harsh environment applications. The windows have a low coefficient of thermal expansion of 3.25 (+20 to +300°C). TECHSPEC® BOROFLOAT® Borosilicate Windows feature visible to near infrared transmission. Unlike common borosilicate that is drawn flat, BOROFLOAT® is produced by a float technique that yields superior surface flatness — typically 4 - 6λ per inch. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass.

Can’t find what you need? Get a quick custom quote.