eo_logo
 
Product added to cart

25 x 25 x 4mm MgF2 Coated, N-BK7 Window

×
Stock #27-852 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$22.05
Qty 1+
C$22.05
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
22.50 x 22.50
Dimensions (mm):
25.00 x 25.00
Thickness (mm):
4.00 ±0.20
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
610
Parallelism (arcmin):
≤5
Poisson's Ratio:
0.206
Young's Modulus (GPa):
82
Length (mm):
25.00
Width (mm):
25.00

Optical Properties

Abbe Number (vd):
64.17
Coating:
MgF2 (400-700nm)
Coating Specification:
MgF2: ¼λ @ 550nm, Ravg ≤1.75% @ 400 - 700nm
Index of Refraction nd:
1.516
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Accuracy:
Wavelength Range (nm):
400 - 700

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.1 (-30 to +70°C)
8.3 (+20 to +300°C)
Density (g/cm3):
2.51

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

N-BK7 windows are ideally suited for industrial applications. Available uncoated or with a MgF2 anti-reflection coating, windows are often used as a protective element between two environments. Commercial Grade N-BK7 Windows offer commercial quality, at an affordable price.