eo_logo
 
Product added to cart

25 x 25mm, 3.4µm, Ultra High Contrast IR Wire Grid Polarizer

×
Stock #73-433 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,233.00
Qty 1+
C$2,233.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Length (mm):
25.00
Dimensions (mm):
25.0 x 25.0 ±0.2
Thickness (mm):
0.68 ±0.05
Construction:
Wire Grid
Width (mm):
25.00

Optical Properties

Angle of Incidence (°):
0 ±25
Extinction Ratio:
>10,000:1 @ 3 - 5μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Transmission (%):
>95 @ 3.4μm
Wavelength Range (nm):
3000 - 5000

Environmental & Durability Factors

Operating Temperature (°C):
Up to 500

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • AR Coated for Superior Transmission
  • High Heat Resistance with Low Thermal Expansion
  • Feature Wide Angle of Incidence Range without Performance Loss

High Contrast IR Wire Grid Polarizers are ideal for broadband infrared applications that require high transmission and contrast, including spectroscopy, remote sensing, thermal imaging, or astronomy. Aluminum Microwire versions consist of a silicon substrate and are available in both 3-5μm and 7-12μm options. These polarizers will have up to 7000:1 contrast at their specified wavelengths, and a temperature resistance of up to 200°C. Gold Microwire versions consist of a silicon substrate with gold microwires and feature superior contrast of at least 10,000:1 @ 3.4μm. Due to their unique construction, these polarizers have a substantial temperature resistance of up to 500°C making them perfect even for the most demanding applications. High Contrast IR Wire Grid Polarizers allow the angle of incidence to vary from ±20° for the aluminum microwire versions or ±25° for the gold without displaying performance loss.

Note: Due to the exposed wire grid, special care should be taken when handling to prevent damage to the polarizer.  The wire grid surface should never be touched directly, and parts should be handled by the edges only, with light pressure, using gloves.  The glass side can be gently cleaned using isopropyl alcohol, but the wire grid side should only be cleaned using compressed air.

Related Products