eo_logo
 
Product added to cart

25 x 25mm Opal Diffusing Glass

×
Stock #46-167 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$152.60
Qty 1-24
C$152.60
Qty 25+
C$121.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.76
Dimensions (mm):
25.00 x 25.00
Edges:
Seamed Edges
Thickness (mm):
2.50 ±0.2
Width (mm):
25.00
Length (mm):
25.00

Optical Properties

Coating:
Opal
Coating Specification:
Milky White 'Opal', 0.45 +0.35/-0.2mm in Thickness
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

Opal Glass material has been discontinued by the manufacturer and is available in limited quantities. Contact us for more information.

Product Family Description

Opal Diffusing Glass is similar to ground glass, but with one surface flashed with a milky white "opal" coating to diffuse light evenly. It can be used to achieve a near Lambertian distribution. The level of diffusion in opal glass causes a large amount of scattering loss. Opal Diffusing Glass features more diffusion than a Standard Ground Glass Diffuser. Due to the manufacturing process of the opal coating, the transmission may vary from one production to the next. 

Note: Opal Glass material has been discontinued by the manufacturer and is available in limited quantities. Please consider White Diffusing Glass as an alternative. Contact us for more information.