eo_logo
 
Product added to cart

25 x 25mm UV Fused Silica Ground Glass Optical Diffuser

×
Stock #49-158 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$81.90
Qty 1-10
C$81.90
Qty 11+
C$65.10
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Ground Glass Diffuser

Physical & Mechanical Properties

Dimensions (mm):
25.00 x 25.00
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
220
Thickness (mm):
1.60
Width (mm):
25.00
Length (mm):
25.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Wavelength Range (nm):
200 - 2200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Even, Diffuse Surface
  • Ideal for Applications Utilizing UV Wavelengths
  • Low Scatter Loss
  • Float Glass Substrates Also Available

UV Fused Silica Ground Glass Diffusers are comprised of high tolerance, quality ground glass, making them ideal for a variety of industrial applications. A 220-grit sandblast is used to create a diffuse surface on the UV fused silica substrate of these optical diffusers. Undergoing two orthogonal passes during this sandblast process yields an even diffusion across the surface. The scattering is a compromise of low scatter loss and medium diffusion. UV Fused Silica Ground Glass Diffusers are typically applied for use in screens, illuminator diffusion, and targets.