eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25 x 35mm 320 - 450nm Broadband λ/10 Mirror

×
Stock #29-345 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$235.20
Qty 1-5
C$235.20
Qty 6+
C$188.30
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Back Surface:
Commercial Polish
Dimensions (mm):
25.00 x 35.00 +0.00/-0.20
Clear Aperture (%):
90
Edges:
Ground, 0.5mm max bevel
Parallelism (arcsec):
<30
Thickness (mm):
5.00 ±0.20

Optical Properties

Coating:
Dielectric Mirror (320-450nm)
Coating Specification:
Ravg ≥98% @ 340 - 488nm (0°, All Polarizations)
Ravg ≥98% @ 320 - 450nm (45°, All Polarizations)
Ravg >99% @ 320 - 450nm (45°, S-Polarization)
Wavelength Range (nm):
320 - 450
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 355nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Enhanced Reflectivity and LIDT over Metallic Coatings
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Designed for all Polarization States from 0 – 45° AOI

TECHSPEC® Broadband Dielectric λ/10 Mirrors are ideal for beam steering or reflection applications utilizing multiple laser sources. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. The highly durable fused silica substrate offers a low thermal expansion coefficient and a high abrasion resistance. TECHSPEC® Broadband Dielectric λ/10 Mirrors are designed for applications from the UV to the near-infrared spectra. 

Technical Information

Related Products

Frequently Purchased Together