eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25 x 35mm Enhanced Aluminum, 4-6λ Mirror

×
Stock #43-875 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$41.18
Qty 1-5
C$41.18
Qty 6+
C$32.28
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Dimensions (mm):
25.0 x 35.0
Dimensional Tolerance (mm):
±0.25
Clear Aperture CA (mm):
23.75 x 33.25
Edges:
Seamed, 0.5mm Maximum Edge Chip
Thickness (mm):
3.00
Length (mm):
35.00
Width (mm):
25.00

Optical Properties

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
60-40
Coating Specification:
Ravg ≥95% @ 450 - 650nm @ 45°
Coating:
Enhanced Aluminum (450-650nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 650
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Wide Variety of Shapes and Sizes Available
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings  for high reflectivity from 450-10000nm  
  • Contact Us for Custom Sizes

TECHSPEC® First Surface Mirrors feature a high reflectivity coating deposited on the front surface of the glass substrate. The mirrors are available in enhanced aluminum, protected gold, and protected silver coatings for high reflectivity from 450-10000nm. The coated surface should be oriented to reflect incident light. TECHSPEC First Surface Mirrors are offered in circular, square, and rectangular dimensions. First surface mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. These first surface mirrors easily mount into a range of optical mounts to facilitate application integration.  

Note:  A range of mounts specifically compatible with individual TECHSPEC® First Surface Mirrors can be found on product web pages.   
 

Technical Information

Coating Curves

  • Enhanced Aluminum (450-650nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 C$118.34
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 C$173.46
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$173.46
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 C$188.16
Request Quote
  • In Stock
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 C$360.15
Request Quote
  • In Stock
    ×