eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25 x 35mm Enhanced Aluminum, λ/4 Mirror

×
Stock #32-513 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$97.20
Qty 1-5
C$97.20
Qty 6+
C$77.91
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Back Surface:
Fine Ground
Dimensions (mm):
25.0 x 35.0
Dimensional Tolerance (mm):
+0/-0.5
Bevel:
Protective bevel as needed
Clear Aperture (%):
85
Edges:
Fine Ground
Thickness (mm):
5.00 +0.5/-0
Length (mm):
35.00
Width (mm):
25.00

Optical Properties

Surface Flatness (P-V):
λ/4
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating:
Enhanced Aluminum (450-650nm)
Coating Type:
Metal
Wavelength Range (μm):
0.45 - 0.65
Wavelength Range (nm):
450 - 650
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Available in a Wide Range of Sizes and Shapes
  • Precision Metallic Mirror Coatings
  • Contact Us for Custom Sizes

TECHSPEC® λ/4 First Surface Mirrors feature a high reflectivity coating deposited on the front surface of the glass substrate. The coated surface should be oriented to reflect incident light. TECHSPEC λ/4 First Surface Mirrors are offered in circular, square, and rectangular dimensions. First surface mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. These first surface mirrors easily mount into a range of optical mounts to facilitate application integration. The mirrors have available coatings of enhanced aluminum, protected aluminum, protected silver, and protected gold.

Note:  A range of mounts specifically compatible with individual TECHSPEC® First Surface Mirrors can be found on product web pages.    

Coating Curves

  • Enhanced Aluminum (450-650nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 C$118.34
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$173.46
Request Quote
  • In Stock
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 C$360.15
Request Quote
  • In Stock
    ×