eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25 x 35mm UV-Enhanced Aluminum Coated, λ/10 ZERODUR® Mirror

See More by SCHOTT Optical Components
TECHSPEC ZERODUR λ/10 First Surface Mirrors are ideal where performance in fluctuating temperatures is required! Buy Now!

TECHSPEC ZERODUR λ/10 First Surface Mirrors

×
Stock #29-306 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$183.40
Qty 1-5
C$183.40
Qty 6+
C$147.00
Volume Pricing
Request Quote

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Back Surface:
Commercial Polish
Dimensions (mm):
25.0 x 35.0 +0.00/-0.20
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Edges:
Ground
Parallelism (arcsec):
30
Thickness (mm):
5.00 ±0.20
Length (mm):
25.00
Width (mm):
35.00

Optical Properties

Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Coating Specification:
Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Coating:
Enhanced Aluminum (250-700nm)
Coating Type:
Metal
Wavelength Range (nm):
250 - 700
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 355nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Precision ZERODUR® Substrates
  • λ/10 Flatness
  • Low Coefficient of Thermal Expansion

TECHSPEC® ZERODUR® λ/10 First Surface Mirrors are well suited for applications where temperature fluctuation is a concern. The ZERODUR® substrates have a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C, which is an order of magnitude lower than most glass types. The low CTE allows these mirrors to have a consistent reflected wavefront, even when exposed to environments with varying temperature or illumination sources with changing intensity. TECHSPEC® ZERODUR® λ/10 First Surface Mirrors feature precision polished substrates with λ/10 flatness and 20-10 surface quality. Multiple metallic and enhanced metallic coating options are available, allowing for these mirrors to be easily integrated into applications in both the visible and infrared spectrum.

Related Products