eo_logo
 
Product added to cart

250 x 250mm 120 Grit Ground Glass Diffuser

×
Stock #83-387 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$68.60 C$137.20
Qty 1-10
C$68.60 C$137.20
Qty 11+
C$61.78 C$123.55
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Dimensional Tolerance (mm):
±0.25
Dimensions (mm):
250.00 x 250.00
Edges:
Cut Edges
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
1.60
Type:
Ground Glass Diffuser
Wavelength Range (nm):
350 - 2000
Width (mm):
250.00
Note:
Sandblasted on first surface
Length (mm):
250.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Available in Sizes Ranging from 5mm Diameter to 250mm Square
  • Low Scatter Loss
  • Evenly Ground Surface for Even Diffusion
  • Fused Silica Substrates Available

Ground Glass Diffusers are comprised of high tolerance, quality ground glass making them ideal for a variety of industrial applications. The float glass substrate has excellent visible transmission and is ideal for general diffusing applications. A 120-grit, 220-grit or 600-grit (as noted) sandblast is used to create a diffuse surface on the glass. Ground Glass Diffusers have even diffusion across the entire surface from undergoing two orthogonal passes during this sandblast process. The scattering is a compromise of low scatter loss and medium diffusion. Typical applications include use in screens, illuminator diffusion, and targets. 

Can’t find what you need? Get a quick custom quote.