eo_logo
 
Product added to cart

25.0/25.4mm Optic Dia., 10 Position Motorized Filter Wheel, Integrated Controller, Rotary Encoder

See More by Zaber™
×
Stock #28-744 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,109.00
Qty 1+
C$4,109.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
Zaber X-FWR06A-E02-FH0625
Encoder:
Yes
Encoder Type:
Rotary quadrature encoder

Physical & Mechanical Properties

Weight (kg):
1.508
Travel (°):
360
Repeatability (°):
<0.1
Accuracy (°):
0.4 Unidirectional
Speed (°/s):
0.006542
Backlash (°):
< 0.19°
Type of Movement:
Rotary
Encoder Resolution:
400 CPR

Electrical

Maximum Operating Current (mA):
650

Hardware & Interface Connectivity

Power Supply:
Not included, see the Accessories tab for recommended 24 to 48V Power Supply
Type of Drive:
Two Phase Stepping Motor

Threading & Mounting

Size of Compatible Optics (mm):
25.00 - 25.40
Thickness of Compatible Optics (mm):
6.5

Environmental & Durability Factors

Operating Temperature (°C):
0-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Built-In Controller for Easy Configuration
  • Interchangeable Filter Holders For 32 mm (7 Positions) or 25 mm (10 Positions) Optics
  • Free Robust Software Available

Zaber™ Motorized Filter Wheels are computer controllable via USB or RS-232 connection or with an indexed knob that provides smooth manual control in both directions. Featuring C-mount input and output threads, these filter wheels easily integrate with a variety of cameras, lasers, and additional mechanics. The filter wheels can be easily operated to move at constant speed (velocity mode) or at constant positional increments (index mode), simplifying system integration. Zaber™ Motorized Filter Wheels are easily daisy chained, feature a stepper motor with a built in encoder, and include interchangeable filter holders. These filter wheels are ideal for use with microscopes, cameras, and video systems where multiple filter options are required.

The free intuitive software available from Zaber allows for computerized control of all computer compatible Zaber products. Compatible with serial ports, USB, Ethernet, or IoT, this software provides excellent functionality to connected devices while granting the ability to easily change between or program each individually. A link to the software can be found here or in the downloadable documents section attached to the parts.

Accessories

Title CompareStock Number  Price Buy
Optical Post Mount Adaptors, for FWR Filter Wheels #28-745 C$145.60   Request Quote
  • In Stock
    ×