eo_logo
 
Product added to cart

25.0/25.4mm Optic Dia., Low Wavefront Distortion Kinematic Mount, 2-Screws

×
Stock #28-747 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$343.00
Qty 1+
C$343.00
Volume Pricing
Request Quote
Get Product Downloads
Number of Adjustment Screws:
2X Rear
Optical Axis Height (mm):
25.40

Product Details

Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
24.4
Construction:
Brass Plates and Stainless Steel Screws

Threading & Mounting

Size of Compatible Optics (mm):
25.00 - 25.40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Low Wavefront Distortion Mounting
  • Lockable 100 TPI Fine Adjustment Screws for High Precision and Long-Term Stability
  • Space Efficient Rear Adjustment and Top Adjustment Versions

Ultraprecision Kinematic Mounts are designed to provide precise and accurate adjustment of high-end optical components, offering long-term pointing stability and minimizing wavefront distortion. The optic is located in the mounting seat via three contact points, but is secured in place by a retaining spring that gently contacts the leading edge of the optic at three discrete locations to ensure low wavefront distortion, preserving optical flatness and accuracy. These kinematic mounts feature two hex-driven high accuracy adjustment screws (100TPI), that can be easily locked, ensuring long term stability under shock, vibration, and gradient temperature conditions. Ultraprecision Kinematic Mounts are compact in footprint and are available in both standard rear- and top-adjustment configurations, with the top adjust versions being extra space efficient for compact system integration. These mounts are highly configurable, featuring multiple counterbore holes, threaded holes, and dowel pin holes for locating and securing the mounts in any benchtop or OEM application.