eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Dia. 248nm 45°, Excimer Laser Line Mirror

TECHSPEC Excimer Laser Line Mirrors

×
Stock #47-985 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$350.00
Qty 1-5
C$350.00
Qty 6+
C$308.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
25.00 +0.0/-0.2
Thickness (mm):
6.00 ±0.2

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99
Coating Specification:
Rabs >99% @ 248nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Dielectric Mirror (248nm)
Design Wavelength DWL (nm):
248
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1.5 J/cm2 @ 10ns
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1.5 J/cm2 @ 10ns by design

Additional Info

Note:
Extended exposure to moisture can affect performance, please contact us for more specific handling instructions.

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • High Damage Threshold of up to 1.5 J/cm2
  • Low Loss Dielectric Coatings
  • Designed for 193nm and 248nm Lasers

TECHSPEC® Excimer Laser Line Mirrors have been optimized for use with high power excimer lasers. The mirrors are ideal for the most demanding UV applications. A precision UV grade fused silica substrate provides excellent thermal stability and low wavefront distortion. TECHSPEC® Excimer Laser Line Mirrors are offered in 12.5, 25, and 50mm diameters, with thicknesses of 6 or 10mm. These mirrors are available with DWL of 193nm or 248nm. All mirrors are designed for a 45° angle of incidence and feature very low polarization dependence. Contact us for custom 0° angle of incidence versions. 

Our line of TECHSPEC® laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser line mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

Laser Optics