eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25/25.4mm Cube Beamsplitter Mount

25/25.4mm Cube Beamsplitter Mount, #85-688

×
Stock #85-688 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$110.25
Volume Pricing
Qty 1+ C$110.25 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Fixed
Type of Optics:
Cube

Physical & Mechanical Properties

Compatible Plate Inner Diameter (mm):
25.0/40.0
Clear Aperture CA (mm):
23.00
Construction:
Black Anodized Aluminum
Dimensions (mm):
25.0/40.0

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Interchangeable to Quickly Swap Optics
  • Plate and Cube Beamsplitter Mount Options
  • Anodized Aluminum Construction
  • Adjustable Optical Mounts Also Available

Designed to fit within the inner diameter of 25mm and 30mm standard cage system plates, TECHSPEC® Cage System Fixed Optical Mounts are ideal for mounting beamsplitters and additional optical components. The #85-699 45° Plate Beamsplitter Mount can also fit within #85-695 25.4mm Kinematic Mount. Additionally, Cube Beamsplitter Mounts can be connected to cage system tubes utilizing the tubes’ M23.2 x 0.75 threaded inner diameter.