eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws

25/25.4mm Diameter Kinematic Mount, 2-Screws, #58-851

×
Stock #58-851 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$133.77
Qty 1-4
C$133.77
Qty 5+
C$120.39
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Number of Adjustment Screws:
2

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.9
Travel (mm):
No Z-Axis Translation
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Sensitivity per 1° Knob Rotation (arcsec):
4
Adjustment Screw Pitch (mm):
0.25
Min. Thickness of Compatible Optics (mm):
1.8

Optical Properties

Angle Tolerance (°):
0.4 per 0.25mm turn

Electrical

Pointing Stability (μrad):
1.3

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4
Compatible Post:
M4 x 0.7, 8-32

Environmental & Durability Factors

Thermal Stability (μrad):
<5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • 100 TPI Fine Adjustment Screws
  • Finger Cuts for Convenience and Accuracy
  • Tip/Tilt Range:±5°

TECHSPEC® Kinematic Optical Mirror Mounts allow precise and accurate adjustment of optical components in a wide range of applications. Each mount features high-accuracy adjustment screws, in either two-screw or three-screw versions, for control of tip and tilt. The three-screw versions specifically allow for additional translation in the optical axis. TECHSPEC® Kinematic Optical Mirror Mounts contain nylon-tipped locking screws (1.5mm hex key included) that prevent damage to the optics and incorporate finger cuts to make the placement of optical components convenient and accurate.

Construction materials ensure quality and repeatability. Stainless steel inserts are used for all adjustment screw contact surfaces and specially designed dampening grease provides smooth movement. Adjustment knobs are removable for Allen Key or motorized adjustment (2mm key size). Included hardware kit contains post-mounting screws and Allen wrenches for adjustment.

These mounts are designed to connect to our TECHSPEC® Metric Stainless Steel Mounting Posts. When the male-thread adapter is removed from the post, either an M4 or 8-32 tapped hole is available to accept the post-mounting screw from the mount.

TECHSPEC® Optical Mount Accessories are available to easily integrate TECHSPEC® Kinematic Optical Mirror Mounts into a variety of application setups.

Accessories

Title CompareStock Number  Price Buy
25/25.4mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts #17-523 C$204.33   Request Quote
  • Contact Us
    ×
50/50.8mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts #17-524 C$285.55   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together