eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25/25.4mm Optic Cell

#84-348

×
Stock #84-348 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$83.06
Volume Pricing
Qty 1-4 C$83.06 each
Qty 5-9 C$73.79 each
Qty 10-25 C$68.06 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Optic Mount (Fixed)
Type of Optics:
Square/Circular
Dimensions of Compatible Optics (mm):
25.0/25.4 Sq.

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.00
Total Length (mm):
11.5
Min. Thickness of Compatible Optics (mm):
0.50
Max. Thickness of Compatible Optics (mm):
7.80

Threading & Mounting

Diameter of Compatible Optics (mm):
25.0 - 25.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

Designed for use with the TECHSPEC® C-Mount Filter/Polarizer Holder #84-345 (M6) or #84-346 (¼/20).
  • Optic Cells Can Mount Square or Circular Optics
  • Complete Holder Requires One Housing and One Optic Cell
  • Available with M6 or ¼-20 Tapped Holes for Post Mounting

The TECHSPEC® C-Mount Filter/Polarizer Holder is designed to mount a range of square or circular optical components into C-mount compatible systems. A housing and an optic cell are needed to build a complete TECHSPEC C-Mount Filter/Polarizer Holder. To ensure adaptability with different posts, housings are available with M6 or ¼-20 tapped holes.

Technical Information