eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4 x 272.2mm EFL 30° Bare Gold 100Å Off-Axis Parabolic Mirror

TECHSPEC Gold Off-Axis Parabolic Mirrors

×
Stock #35-612 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$847.00
Qty 1-5
C$847.00
Qty 6+
C$762.30
Volume Pricing
Request Quote
Get Product Downloads
Type:
Off-Axis Parabolic Mirror
Diameter (mm):
25.40 +0.00/-0.38
Effective Focal Length EFL (mm):
272.24
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
508.00
Coating:
Bare Gold
Coating Type:
Metal
Coating Specification:
Ravg≥94% @ 700 - 800nm
Ravg≥97% @ 800 - 2,000nm
Ravg ≥98% @ 2,000 - 12,000nm
Off-Set Angle (°):
30
Parent Focal Length PFL (mm):
254.00
Surface Figure, RMS:
λ/4
Surface Roughness (Å):
<100 RMS
Wavelength Range (nm):
700 - 12000
Clear Aperture (%):
90
Surface Quality:
80-50
Compatible Mounting Plates:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Y Offset (mm):
136.12
Reflected Wavefront, RMS:
λ/2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Bare or Protected Gold Coating for NIR and IR Applications
  • 50Å and 100Å Surface Roughness Options
  • 15°, 30°, 45°, 60°, or 90° Offset Angles
  • Aluminum and Silver Coated Mirrors Also Available

TECHSPEC® Gold Off-Axis Parabolic Mirrors (OAPs) are designed for minimal scatter loss in light focusing applications. Available with bare or protected gold coatings, these OAP mirrors offer excellent reflectivity from the near infrared (NIR) to the far infrared (IR). Multiple surface roughness options are available in offset angles from 15 to 90°, providing flexibility for system designs. TECHSPEC® Gold Off-Axis Parabolic Mirrors are commonly used in IR systems such as FLIR and FTIR, as well as IR lasers including quantum cascade lasers (QCLs). Mounting plates with holes perpendicular to the optical axis for post mounting are also available.