eo_logo
 
Product added to cart

SCHOTT AS87ECO, 25.4 x 50.8mm, 0.1mm Thick, Ultra-Thin Window

See More by SCHOTT Optical Components
×
Stock #12-314 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$52.50
Qty 1-10
C$52.50
Qty 11+
C$42.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
22.86 x 45.72
Dimensions (mm):
25.40 x 50.80
Thickness (mm):
0.10 ±0.01
Knoop Hardness (kg/mm2):
500
Poisson's Ratio:
0.216
Young's Modulus (GPa):
73.3
Length (mm):
50.80
Width (mm):
25.40

Optical Properties

Abbe Number (vd):
59.5
Coating:
Uncoated
Index of Refraction nd:
1.504
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Wavelength Range (nm):
200 - 3200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.7
Density (g/cm3):
2.46

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm

SCHOTT AS 87 ECO Ultra-Thin Windows feature an extremely thin and flexible design for applications requiring a rugged, low profile. These windows have excellent mechanical properties, including a high bending and impact strength, minimizing the possibility of damage under normal operating conditions. They also provide excellent transmission from the UV to the IR, enabling integration into applications that range from biomedical to IR imaging. SCHOTT AS 87 ECO Ultra-Thin Windows are manufactured through a draw-down process that virtually eliminates surface defects and provides the glass surfaces with an extremely low surface roughness. Common applications include their use as a cover glass for displays, fingerprint sensors, and touch panels, where their high scratch resistance prevents surface damage.