eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4 x 152.4mm EFL 90° Protected Silver 100Å Off-Axis Parabolic Mirror

×
Stock #36-591 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$420.00
Qty 1-5
C$420.00
Qty 6+
C$378.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.38
Surface Roughness (Å):
<100 RMS
Clear Aperture (%):
90
Y Offset (mm):
152.4

Optical Properties

Effective Focal Length EFL (mm):
152.40
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
152.40
Coating:
Protected Silver (450-12000nm)
Coating Type:
Metal
Coating Specification:
Ravg ≥98% @ 2,000 - 12,000nm,
Ravg (typical) 96% @ 450 - 2,000nm
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
76.2
Surface Figure, RMS:
λ/4
Wavelength Range (nm):
450 - 12000
Surface Quality:
80-50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Reflected Wavefront, RMS:
λ/2

Threading & Mounting

Compatible Mounting Plates:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Protected Silver Coating for Visible and IR Application
  • 100Å Surface Roughness
  • 90° Offset Angle
  • Aluminum and Gold Coated Off-Axis Parabolic Mirrors Also Available

TECHSPEC® Silver Off-Axis Parabolic Mirrors (OAPs) are designed to direct and focus incident collimated light at a specific offset angle with minimal scatter loss. Coated with protected silver, these OAP mirrors provide high reflectivity from the visible to the infrared (IR), making them ideal for broadband applications. These Silver OAPs provide unobstructed access to the point of focus, allowing for the creation of more compact systems. TECHSPEC® Silver Off-Axis Parabolic Mirrors (OAPs) are commonly used in instrumentation and laser systems in the visible and IR spectrum, including Schlieren, MTF, FLIR, and FTIR systems. For additional surface roughness options and offset angles, please see our aluminum or gold coated OAPs or contact us for custom options.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Mounting Plate for 25.4mm Diameter Off-Axis Mirrors #47-111 C$161.00 Qty 6+ C$145.60   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together