eo_logo
 
Product added to cart

25.40 x 50.80 x 1mm High Efficiency Window

×
Stock #71-584 New 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$34.87
Volume Pricing
Qty 1-5 C$34.87 each
Qty 6-25 C$27.90 each
Qty 26-49 C$26.16 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
22.86 x 45.72
Dimensions (mm):
25.40 x 50.80 ±0.76
Thickness (mm):
1.00 ±0.25
Edges:
Ground and Seamed
Length (mm):
25.40
Width (mm):
50.80

Optical Properties

Angle of Incidence (°):
0
Coating:
BBAR (425-700nm)
Coating Specification:
Ravg ≤0.5% @ 425 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Transmission (%):
95.6 Average (typical)
Wavelength Range (nm):
425 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Transmission
  • Eliminate Back Reflections and Reduce Glare
  • Available in a Wide Range of Sizes

High Efficiency Anti-Reflection (HEAR) Coated Windows feature dual broadband anti-reflection coatings, reducing reflectance to ≤0.5%. Anti-reflection (AR) coatings are applied to optical surfaces to increase the system's throughput and reduce hazards caused by reflections that travel backward through the system and create ghost images. The coating virtually eliminates back reflections, offering improved readability when used in industrial or scientific displays. High Efficiency Anti-Reflection (HEAR) Coated Windows have a high transmission, making them especially suitable for various optical applications. These anti-reflective windows are available in circular and square formats, with a diverse range of sizes offered in each. 

Can’t find what you need? Get a quick custom quote.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Quote Your Size