eo_logo
 
Product added to cart

25.4mm 1064nm, High Energy Polarizing Cube Beamsplitter

Laser Line High Energy Polarizing Cube Beamsplitters

×
Stock #33-319 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,624.00
Qty 1-10
C$1,624.00
Qty 11+
C$1,316.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture (%):
90
Construction:
Cube
Dimensions (mm):
25.4 x 25.4 x 25.4 +0.0/-0.3

Optical Properties

Beam Deviation (arcmin):
<3
Design Wavelength DWL (nm):
1064
Extinction Ratio:
1000:1
Reflection (%):
Rs >99.5%@1064nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/6
Surface Quality:
40-20
Transmission (%):
Tp >97% @ 1064nm
Wavelength Range (nm):
1020 - 1090
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Typical: 20 J/cm2 @ 1064nm 10ns, 20Hz

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Optically Contacted Design Increases Damage Threshold and Eliminates Cement Fluorescence
  • Greater than 96% Transmission of P-Polarized Light
  • High Extinction Ratio of Greater than 1000:1

Laser Line High Energy Polarizing Cube Beamsplitters are an easy-to-mount, high contrast alternative to Brewster windows. The beamsplitters feature greater than 96% transmission of p-polarized light, along with an λ/6 surface flatness for minimal wavefront distortion. To increase the laser damage threshold and eliminate fluorescence, these polarizers are constructed by optically contacting, rather than cementing, UV Fused Silica Right Angle Prisms. Laser Line High Energy Polarizing Cube Beamsplitters are offered in a 12.7 x 12.7 x 12.7mm or 25.4 x 25.4 x 25.4mm size. The beamsplitters are available for use with a variety of common Nd:YAG laser wavelengths.

Laser Optics