eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Aluminum Coated, Fused Silica Corner Cube

×
Stock #49-014 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$582.40
Qty 1-5
C$582.40
Qty 6+
C$466.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Retroreflector
Note:
Black Overpaint is 30-60 μm Thick

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Height (mm):
19.05
Clear Aperture (%):
95
Height Tolerance (mm):
±0.25

Optical Properties

Beam Deviation (arcsec):
3
Coating:
Aluminum with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Ravg>85% FROM 400-700nm, @ 45° AOI
Ray Deviation (°):
180
Wavelength Range (nm):
400 - 700
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Reflective Surfaces: 0.3 J/cm2 @ 532nm & 1064nm, 10ns
Power (fringes) @ 632.8nm:
0.20
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Incident Light is Reflected Back to the Source
  • Excellent Transmission in UV
  • Useful for Surveying and Alignment
  • Additional Corner Cube Retroreflectors Available

TECHSPEC® UV Fused Silica Corner Cube Retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming. TECHSPEC® UV Fused Silica Corner Cube Retroreflectors feature three total internal reflections and will function even at very large angles of incidence. These retroflectors are made from UV Fused Silica which features low thermal expansion and excellent transmission throughout the UV, VIS, and NIR spectral ranges.

Technical Information

 
A (mm) B (mm) Stock No. Uncoated Stock No. Aluminum Coated
7.16 6.1 #49-008 #49-012
12.7 10.16 #49-009 #49-013
25.4 19.05 #49-010 #49-014
50.8 38.1 #49-011 #49-015

Frequently Purchased Together