eo_logo
 
Product added to cart

25.4mm Dia., 10 Arcsec, Low Profile Enhanced Aluminum Replicated Hollow Metal Retroreflector

Replicated Hollow Metal Retroreflectors

×
Stock #70-639 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$718.26
Qty 1+
C$718.26
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Retroreflector
Style:
Low Profile

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.86
Diameter (mm):
25.40
Height (mm):
20.32
Dimensional Tolerance (mm):
+0.025/-0.051

Optical Properties

Beam Deviation (arcsec):
10
Coating:
Enhanced Aluminum
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum
Surface Quality:
60-40
Image Orientation:
Left-Handed
Coating Specification:
Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Ray Deviation (°):
180
Wavelength Range (nm):
250 - 700

Threading & Mounting

Mounting Threads:
M2 x 0.4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Monolithic Aluminum Construction
  • Return Beam Accuracy Unaffected by Vibration
  • Bare Gold Coated for High Reflectivity in the Infrared
  • Low Profile Versions are Available

Replicated Hollow Metal Retroreflectors feature a monolithic aluminum construction and an integrated mount to provide return beam performance unaffected by vibration. These retroreflectors are coated on their first surface with bare gold, maximizing their reflectivity in the infrared (IR). Designed to have the entirety of their optical path in air, these retroreflectors do not require antireflection coatings for optimal performance and can be used over wider wavelength ranges than glass retroreflectors. Replicated Hollow Metal Retroreflectors are ideal for applications where an optical path through a glass prism is undesired, reduced weight is required, or where high shock and vibration levels are expected. The replication manufacturing process of these optics enables cost-effective designs while providing high performance beam return accuracy.

Technical Information

REPLICATED HOLLOW METAL RETROREFLECTORS
Diameter (mm) Height (mm) Mounting Threads Coating Stock No.

5 Arcseconds 10 Arcseconds
12.7 21.68 10-24 Bare Gold #15-897 #15-898
19.1 26.17 10-24 Bare Gold #15-899 #15-900
25.4 30.66 10-24 Bare Gold #15-901 #15-902
38.1 39.64 10-24 Bare Gold #15-903 #15-904
Replicated Hollow Metal Retroreflectors
LOW PROFILE REPLICATED HOLLOW METAL RETROREFLECTORS
Dimension A (mm) Dimension B (mm) Dimension C (mm) Coating Stock No.
2 Arcseconds 5 Arcseconds 10 Arcseconds
12.7 8.63 12.8 Bare Gold N/A #23-854 #23-855
25.4 21.69 20.32 Bare Gold #23-856 #23-857 #23-858
Replicated Hollow Metal Retroreflectors

Related Products